IESNA:LM-63-2002
[TEST]P954080
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28915
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3976.1 4275.9 4597.8 4921.3 5169.2 5321 5413.3 5465.2 5522.4 5588.8
5674.2 5790.2 5946.5 6131.2 6355.4 6733.1 7303.7 8060.5 8995 10163.7
11695.5 13453.9 15326 17028.7 18057.8 17535.3 16489.4 15088 13404.3 11398
8859.9 6330.3 4143.1 2408.4 1059.6 328 0
3976.1 4292 4654.4 5013.4 5278.1 5439.1 5515.2 5534 5546.3 5557.3
5575 5612.9 5682.1 5769.1 5912.4 6211.9 6736.9 7498.1 8489.8 9672.2
11088.4 12718.8 14599.7 16633.2 18672.1 19213.7 18064.7 16586.2 15034 13268.1
10795.5 8137 5663.2 3447.5 1611.2 513.4 0
3976.1 4308.4 4711.2 5105.4 5387.1 5557 5617 5602.8 5570.5 5525.9
5475.9 5435.4 5417.9 5407.2 5469.4 5690.7 6170.1 6935.7 7984.5 9180.6
10481.5 11983.9 13873.5 16237.6 19286.5 20892.2 19640 18084.5 16663.8 15138.3
12731 9944 7183.2 4486.9 2162.7 698.8 0
3976.1 4331.4 4767.3 5188.3 5484.2 5644.9 5672.1 5603.9 5498 5375.8
5247.9 5133.5 5046.2 4986.7 5031.3 5292.5 5873.9 6765.1 7909.2 9165.4
10484.1 11909.6 13583.8 15656.5 18564.8 20810.9 19951.7 18230.7 16729.1 15185.3
12904.8 10192.7 7492.3 4832.2 2456.4 862.6 0
3976.1 4354.4 4823.6 5271.1 5581.4 5732.5 5727.3 5604.8 5425.5 5225.6
5020 4831.7 4674.5 4566.2 4593.2 4894.2 5577.8 6594.5 7833.9 9150.1
10486.7 11835.1 13294 15075.5 17843.1 20729.4 20263.3 18376.7 16794.5 15232.2
13078.6 10441.4 7801.4 5177.6 2750.1 1026.5 0
3976.1 4368.2 4854.1 5321 5640.3 5775.2 5728.8 5543 5289.1 5025
4776.3 4561.6 4393.2 4301.8 4409.5 4882.3 5786.8 7050.4 8564.2 10203.8
11844.6 13457.1 15099.3 16898.3 19568.1 22309.6 22271.4 20469.1 18665.7 16696.1
14217.5 11307.2 8455.3 5627.7 3120 1211.4 0
3976.1 4381.9 4884.6 5370.9 5698.9 5817.9 5730.3 5481.2 5152.7 4824.4
4532.6 4291.6 4111.9 4037.4 4226 4870.4 5995.8 7506.3 9294.8 11257.2
13202.5 15079.1 16904.4 18721.1 21293.1 23889.9 24279.8 22561.3 20536.7 18160
15356.5 12173.1 9108.9 6077.8 3489.7 1396.4 0
3976.1 4388.8 4903.1 5397.9 5725.2 5832.3 5715.1 5424.6 5053.4 4700.2
4402 4163.1 3992.7 3943.9 4204.2 4970.2 6238.4 7947.5 10019.8 12318.6
14603.6 16812.7 18971 21061.8 23799.3 26274.4 26591.9 24883.3 22534.9 19656.6
16410 12920.2 9501.4 6241.5 3582.6 1404.3 0
3976.1 4395.6 4921.7 5424.7 5751.3 5846.6 5699.8 5367.8 4954.1 4576
4271.7 4034.8 3873.5 3850.2 4182.3 5070 6481 8388.8 10745 13379.9
16004.6 18546.1 21037.6 23402.5 26305.5 28658.6 28903.8 27205.4 24533 21153.1
17463.5 13667.5 9893.6 6405 3675.5 1412.1 0
3976.1 4392.6 4935.7 5437.7 5761.2 5848.1 5681.8 5327.9 4893 4508.5
4208 3974.5 3817.4 3809.8 4179 5121.9 6601.8 8647.9 11185.2 14003.2
16851.7 19561.4 22245.2 24900 27924 30154.6 30177.5 28203.2 25087.6 21209.2
17181.3 13182.3 9113.2 5791.7 3184.2 1185.5 0
3976.1 4395.6 4921.7 5424.7 5751.3 5846.6 5699.8 5367.8 4954.1 4576
4271.7 4034.8 3873.5 3850.2 4182.3 5070 6481 8388.8 10745 13379.9
16004.6 18546.1 21037.6 23402.5 26305.5 28658.6 28903.8 27205.4 24533 21153.1
17463.5 13667.5 9893.6 6405 3675.5 1412.1 0
3976.1 4388.8 4903.1 5397.9 5725.2 5832.3 5715.1 5424.6 5053.4 4700.2
4402 4163.1 3992.7 3943.9 4204.2 4970.2 6238.4 7947.5 10019.8 12318.6
14603.6 16812.7 18971 21061.8 23799.3 26274.4 26591.9 24883.3 22534.9 19656.6
16410 12920.2 9501.4 6241.5 3582.6 1404.3 0
3976.1 4381.9 4884.6 5370.9 5698.9 5817.9 5730.3 5481.2 5152.7 4824.4
4532.6 4291.6 4111.9 4037.4 4226 4870.4 5995.8 7506.3 9294.8 11257.2
13202.5 15079.1 16904.4 18721.1 21293.1 23889.9 24279.8 22561.3 20536.7 18160
15356.5 12173.1 9108.9 6077.8 3489.7 1396.4 0
3976.1 4368.2 4854.1 5321 5640.3 5775.2 5728.8 5543 5289.1 5025
4776.3 4561.6 4393.2 4301.8 4409.5 4882.3 5786.8 7050.4 8564.2 10203.8
11844.6 13457.1 15099.3 16898.3 19568.1 22309.6 22271.4 20469.1 18665.7 16696.1
14217.5 11307.2 8455.3 5627.7 3120 1211.4 0
3976.1 4354.4 4823.6 5271.1 5581.4 5732.5 5727.3 5604.8 5425.5 5225.6
5020 4831.7 4674.5 4566.2 4593.2 4894.2 5577.8 6594.5 7833.9 9150.1
10486.7 11835.1 13294 15075.5 17843.1 20729.4 20263.3 18376.7 16794.5 15232.2
13078.6 10441.4 7801.4 5177.6 2750.1 1026.5 0
3976.1 4331.4 4767.3 5188.3 5484.2 5644.9 5672.1 5603.9 5498 5375.8
5247.9 5133.5 5046.2 4986.7 5031.3 5292.5 5873.9 6765.1 7909.2 9165.4
10484.1 11909.6 13583.8 15656.5 18564.8 20810.9 19951.7 18230.7 16729.1 15185.3
12904.8 10192.7 7492.3 4832.2 2456.4 862.6 0
3976.1 4308.4 4711.2 5105.4 5387.1 5557 5617 5602.8 5570.5 5525.9
5475.9 5435.4 5417.9 5407.2 5469.4 5690.7 6170.1 6935.7 7984.5 9180.6
10481.5 11983.9 13873.5 16237.6 19286.5 20892.2 19640 18084.5 16663.8 15138.3
12731 9944 7183.2 4486.9 2162.7 698.8 0
3976.1 4292 4654.4 5013.4 5278.1 5439.1 5515.2 5534 5546.3 5557.3
5575 5612.9 5682.1 5769.1 5912.4 6211.9 6736.9 7498.1 8489.8 9672.2
11088.4 12718.8 14599.7 16633.2 18672.1 19213.7 18064.7 16586.2 15034 13268.1
10795.5 8137 5663.2 3447.5 1611.2 513.4 0
3976.1 4275.9 4597.8 4921.3 5169.2 5321 5413.3 5465.2 5522.4 5588.8
5674.2 5790.2 5946.5 6131.2 6355.4 6733.1 7303.7 8060.5 8995 10163.7
11695.5 13453.9 15326 17028.7 18057.8 17535.3 16489.4 15088 13404.3 11398
8859.9 6330.3 4143.1 2408.4 1059.6 328 0
3976.1 4243.1 4525.3 4801.6 5018 5154.8 5240.1 5289.6 5339.9 5402.3
5491.4 5615.9 5778.1 5964.4 6195.9 6529.5 7007.1 7632.3 8417.5 9350.9
10470.2 11645.9 12688.3 13427.1 13611.7 12834.3 11734.4 10425.5 8997.3 7448.9
5674.1 3971.3 2558.7 1480.9 666.1 218.2 0
3976.1 4210.3 4452.9 4682.2 4866.8 4988.8 5067 5114 5157.3 5215.7
5308.8 5441.5 5609.8 5797.8 6036.1 6326 6710.5 7204.2 7840 8538
9244.7 9837.9 10050.8 9825.4 9165.4 8133.4 6979.5 5763 4590.2 3500
2488.2 1612.4 974.2 553.5 272.8 108.3 0
3976.1 4175.3 4380.5 4571.7 4720.8 4823.5 4887.5 4918.2 4942.2 4974.5
5033.1 5124.6 5243.2 5366.9 5507.9 5665.8 5866.3 6128.6 6473.7 6841.4
7182.5 7404.1 7355.3 7011.7 6372.2 5507.6 4625.4 3761.2 2961.4 2264
1643.2 1113.5 717.4 441.2 235.9 97.8 0
3976.1 4140.5 4308.4 4461.2 4574.9 4658.1 4708.1 4722.5 4727 4733.1
4757.2 4807.6 4876.5 4936.1 4979.7 5005.6 5022 5052.9 5107.4 5144.8
5120.4 4970.1 4659.6 4198.1 3579.1 2881.8 2271.5 1759.5 1332.7 1028
798.3 614.6 460.8 329.3 199.1 87.3 0
3976.1 4105.4 4235.6 4353.7 4444.3 4504 4530.7 4516.5 4477.4 4429.5
4382.2 4350.6 4335.8 4317.5 4283 4224 4142.7 4058.8 3980.8 3916.4
3846.2 3727.7 3531.2 3254.1 2894.3 2463.8 2076.4 1704.1 1348.6 1075.8
841.6 644 473 331.4 198 86.2 0
3976.1 4070.4 4163 4246.1 4313.6 4349.9 4353.2 4310.5 4227.8 4125.9
4007.3 3893.7 3794.8 3698.7 3586.7 3442.4 3263.5 3064.9 2854.3 2688
2572.1 2485.4 2402.7 2310 2209.6 2045.7 1881.2 1648.6 1364.3 1123.7
884.9 673.6 485.2 333.8 196.8 85.1 0
3976.1 4036.8 4095.1 4151.4 4201.6 4223.1 4206.4 4134 4009 3862.4
3698.7 3549 3423.9 3316 3210 3085.2 2936.3 2772 2597.4 2459.3
2367.6 2307.2 2263.4 2211.6 2132.2 1994.3 1857 1662.1 1427.2 1212.8
984.7 770.5 567.3 394.2 241.1 103.1 0
3976.1 4003.2 4027.2 4056.6 4089.3 4096.3 4059.7 3957.4 3790.2 3598.9
3390.2 3204.3 3053 2933.2 2833.3 2728 2609 2479 2340.5 2230.6
2163.2 2129.2 2124.1 2113.1 2054.9 1943 1832.7 1675.6 1489.9 1301.8
1084.5 867.4 649.2 454.7 285.3 121.3 0
3976.1 3970.7 3963.1 3969.2 3981.4 3982.9 3934.1 3809.8 3618.3 3403.1
3189.5 3021.7 2899.7 2809.6 2730.3 2638 2527.4 2403.8 2264.2 2132.2
2033.8 1980.4 1985.7 1991.1 1974.3 1933.1 1833.9 1672.2 1489.9 1316.7
1153.5 981 785 570.6 371.5 157.2 0
3976.1 3934.6 3899.8 3887.3 3893.4 3901 3868.5 3769.3 3607.6 3424.1
3246 3090.4 2953.5 2833.6 2720.4 2601.7 2471.7 2333.6 2196.3 2073.8
1965.9 1885.5 1842.8 1817.1 1793 1765 1705.8 1600.2 1466.2 1317
1147.7 978 784.5 577 379.9 167.8 0
3976.1 3905.3 3844.5 3813.7 3815.9 3837.5 3838.1 3780.5 3659.5 3500.8
3334.5 3175.8 3021.3 2873.7 2731.4 2589.5 2444.1 2297 2160.6 2043.9
1939.4 1859.3 1801.3 1756.7 1714.8 1667 1601.7 1513.5 1404.6 1274.8
1115.2 951.9 762.7 566.4 368.5 163.3 0
3976.1 3876.1 3789.2 3740.3 3738.4 3774.4 3807.9 3791.4 3711.3 3577.5
3423 3261.3 3089.3 2913.8 2742.5 2577.3 2416.5 2260.4 2125 2014
1913 1833.2 1759.9 1696.3 1636.3 1569.2 1497.5 1426.9 1343 1232.5
1082.5 925.8 740.7 555.7 357 158.7 0
3976.1 3849.7 3742.8 3679.3 3677.3 3733.8 3813.4 3858 3826.8 3709.4
3541.5 3358.7 3170.2 2978.4 2791.8 2612.7 2441.9 2281.1 2142.4 2030.4
1938.6 1871.8 1814.7 1755.2 1688.1 1602 1510.2 1422.9 1329.2 1212.3
1063.3 906.3 724.4 544.1 344.1 156.2 0
3976.1 3823.5 3696.5 3618.3 3616.3 3693.5 3818.9 3924.5 3942.5 3841.5
3660.2 3456.1 3251 3043.1 2840.9 2647.9 2467.4 2302 2160.1 2046.8
1964.4 1910.2 1869.3 1814.1 1739.6 1634.8 1522.7 1418.9 1315.5 1192.4
1043.9 886.8 707.9 532.5 331.1 153.8 0
3976.1 3800.4 3655.7 3566.9 3560.9 3649.9 3807.6 3959.9 4016.5 3937.8
3755 3532.1 3314 3103.5 2900.7 2707.6 2525.1 2356.6 2212 2097.6
2012.3 1954.2 1916.6 1869.6 1803.4 1709.1 1602.3 1492.5 1380.2 1243.3
1081.7 917.6 733.6 530.3 320.1 153.3 0
3976.1 3777.4 3614.8 3515.3 3505.4 3606.5 3796.3 3995.1 4090.5 4034
3849.7 3608.1 3377.2 3164.1 2960.7 2767.4 2582.8 2411.4 2263.9 2148.2
2060 1997.9 1963.9 1925.2 1867.2 1783.6 1682.1 1566.2 1444.9 1294.1
1119.6 948.2 759.1 528.2 309 152.9 0
3976.1 3754.2 3577.7 3469.8 3454.3 3553.6 3750.4 3958.1 4073.4 4044.4
3885.1 3647.4 3409.3 3199.6 3003.4 2820.2 2643.5 2477 2331.9 2215.4
2120.2 2053.9 2013.1 1973.7 1916.5 1836.2 1732.5 1613.9 1486.1 1331.4
1153.3 977.2 783.5 519.7 285.3 134.9 0
3976.1 3731.2 3540.5 3424.5 3403.1 3500.8 3704.5 3921.1 4056.2 4054.6
3920.4 3686.9 3441.3 3235.3 3046.1 2873 2704.4 2542.6 2400 2282.5
2180.3 2110.1 2062 2022.4 1965.9 1888.9 1782.8 1661.5 1527.3 1368.6
1187 1006.2 807.9 511.1 261.7 116.7 0
3976.1 3713.3 3511.9 3390.5 3362.6 3448.9 3630.6 3823.3 3944.3 3947.8
3832.8 3624.5 3393.8 3191.7 3015 2858.6 2707.9 2560.2 2425.2 2311.5
2217.5 2154.2 2108.7 2069.5 2013.2 1932.2 1821 1694.5 1557 1397.7
1213.6 1034.1 829.1 556.3 303.9 134.4 0
3976.1 3695.3 3483.2 3356.6 3321.8 3397 3556.8 3725.5 3832.6 3841
3745.4 3562.3 3346.2 3147.9 2984 2844.3 2711.2 2577.7 2450.3 2340.5
2254.7 2198.3 2155.6 2116.5 2060.5 1975.5 1859.1 1727.4 1586.8 1426.9
1240.1 1061.9 850.1 601.4 346.3 152.3 0
3976.1 3680.8 3463.3 3332.8 3295.3 3362.7 3504.6 3648.6 3738.4 3744
3659 3495.3 3298.3 3109.6 2948.6 2811.8 2683.6 2554.4 2429.3 2325.8
2253.8 2206.2 2166.5 2127.6 2072.7 1987.3 1871.2 1739.2 1598.1 1440.3
1254.2 1075 867.5 631 383 167.1 0
3976.1 3666.3 3443.3 3309 3268.4 3328.4 3452.4 3571.7 3644.2 3646.8
3573 3428.3 3250.1 3071.3 2913.4 2779.1 2656 2531.2 2408.4 2311.2
2253.2 2214.1 2177.5 2138.8 2084.9 1999 1883.1 1750.8 1609.3 1453.7
1268.2 1088.2 884.9 660.6 419.6 181.9 0
3976.1 3655 3429.1 3292.7 3253 3311.1 3428.5 3536.3 3598.9 3599.1
3531.5 3400.6 3235.9 3062 2899.2 2753.3 2618.5 2484.7 2355.1 2263.9
2215.4 2183.3 2150.7 2111.6 2058.4 1975.1 1860 1729.6 1592.1 1439.4
1261.2 1078.4 880.7 658.8 416.5 178.2 0
3976.1 3643.8 3414.9 3276.5 3237.6 3294.1 3404.7 3500.8 3553.4 3551.1
3490.1 3372.6 3221.6 3052.7 2885.2 2727.7 2581.2 2438.1 2302 2216.6
2177.5 2152.5 2123.8 2084.5 2032 1951.1 1837 1708.5 1574.9 1425
1254.2 1068.3 876.5 656.8 413.5 174.2 0
3976.1 3633.4 3404.1 3266.7 3229.4 3287 3395.5 3489.2 3538.9 3535.1
3475 3365.8 3221.6 3053.9 2882.1 2714.1 2555.9 2401.4 2258.8 2176.6
2140.6 2119.4 2094.8 2055.8 2002.4 1920 1806.8 1680.4 1548 1399.4
1232.6 1046.7 847.4 632.3 394.2 164.5 0
3976.1 3622.9 3393.2 3257.1 3221.1 3280 3386.4 3477.5 3524.4 3519.1
3460.1 3358.9 3221.6 3055.3 2879.1 2700.5 2530.9 2364.6 2215.7 2136.8
2103.7 2086.4 2065.8 2026.9 1972.8 1888.9 1776.7 1652.4 1521.2 1373.9
1211.1 1025 818.1 607.5 375 154.4 0
3976.1 3609.9 3382.6 3249.8 3217.8 3278.8 3385.6 3475.6 3519.9 3512.2
3451.2 3356.6 3223.9 3057.6 2877.5 2692.9 2515.9 2340.5 2187.9 2110.1
2078 2062.8 2044.5 2004.8 1949.9 1861.4 1753.1 1631 1496.7 1350.3
1188.5 1007 784.2 585.9 355.5 144.9 0
3976.1 3622.9 3393.2 3257.1 3221.1 3280 3386.4 3477.5 3524.4 3519.1
3460.1 3358.9 3221.6 3055.3 2879.1 2700.5 2530.9 2364.6 2215.7 2136.8
2103.7 2086.4 2065.8 2026.9 1972.8 1888.9 1776.7 1652.4 1521.2 1373.9
1211.1 1025 818.1 607.5 375 154.4 0
3976.1 3633.4 3404.1 3266.7 3229.4 3287 3395.5 3489.2 3538.9 3535.1
3475 3365.8 3221.6 3053.9 2882.1 2714.1 2555.9 2401.4 2258.8 2176.6
2140.6 2119.4 2094.8 2055.8 2002.4 1920 1806.8 1680.4 1548 1399.4
1232.6 1046.7 847.4 632.3 394.2 164.5 0
3976.1 3643.8 3414.9 3276.5 3237.6 3294.1 3404.7 3500.8 3553.4 3551.1
3490.1 3372.6 3221.6 3052.7 2885.2 2727.7 2581.2 2438.1 2302 2216.6
2177.5 2152.5 2123.8 2084.5 2032 1951.1 1837 1708.5 1574.9 1425
1254.2 1068.3 876.5 656.8 413.5 174.2 0
3976.1 3655 3429.1 3292.7 3253 3311.1 3428.5 3536.3 3598.9 3599.1
3531.5 3400.6 3235.9 3062 2899.2 2753.3 2618.5 2484.7 2355.1 2263.9
2215.4 2183.3 2150.7 2111.6 2058.4 1975.1 1860 1729.6 1592.1 1439.4
1261.2 1078.4 880.7 658.8 416.5 178.2 0
3976.1 3666.3 3443.3 3309 3268.4 3328.4 3452.4 3571.7 3644.2 3646.8
3573 3428.3 3250.1 3071.3 2913.4 2779.1 2656 2531.2 2408.4 2311.2
2253.2 2214.1 2177.5 2138.8 2084.9 1999 1883.1 1750.8 1609.3 1453.7
1268.2 1088.2 884.9 660.6 419.6 181.9 0
3976.1 3680.8 3463.3 3332.8 3295.3 3362.7 3504.6 3648.6 3738.4 3744
3659 3495.3 3298.3 3109.6 2948.6 2811.8 2683.6 2554.4 2429.3 2325.8
2253.8 2206.2 2166.5 2127.6 2072.7 1987.3 1871.2 1739.2 1598.1 1440.3
1254.2 1075 867.5 631 383 167.1 0
3976.1 3695.3 3483.2 3356.6 3321.8 3397 3556.8 3725.5 3832.6 3841
3745.4 3562.3 3346.2 3147.9 2984 2844.3 2711.2 2577.7 2450.3 2340.5
2254.7 2198.3 2155.6 2116.5 2060.5 1975.5 1859.1 1727.4 1586.8 1426.9
1240.1 1061.9 850.1 601.4 346.3 152.3 0
3976.1 3713.3 3511.9 3390.5 3362.6 3448.9 3630.6 3823.3 3944.3 3947.8
3832.8 3624.5 3393.8 3191.7 3015 2858.6 2707.9 2560.2 2425.2 2311.5
2217.5 2154.2 2108.7 2069.5 2013.2 1932.2 1821 1694.5 1557 1397.7
1213.6 1034.1 829.1 556.3 303.9 134.4 0
3976.1 3731.2 3540.5 3424.5 3403.1 3500.8 3704.5 3921.1 4056.2 4054.6
3920.4 3686.9 3441.3 3235.3 3046.1 2873 2704.4 2542.6 2400 2282.5
2180.3 2110.1 2062 2022.4 1965.9 1888.9 1782.8 1661.5 1527.3 1368.6
1187 1006.2 807.9 511.1 261.7 116.7 0
3976.1 3754.2 3577.7 3469.8 3454.3 3553.6 3750.4 3958.1 4073.4 4044.4
3885.1 3647.4 3409.3 3199.6 3003.4 2820.2 2643.5 2477 2331.9 2215.4
2120.2 2053.9 2013.1 1973.7 1916.5 1836.2 1732.5 1613.9 1486.1 1331.4
1153.3 977.2 783.5 519.7 285.3 134.9 0
3976.1 3777.4 3614.8 3515.3 3505.4 3606.5 3796.3 3995.1 4090.5 4034
3849.7 3608.1 3377.2 3164.1 2960.7 2767.4 2582.8 2411.4 2263.9 2148.2
2060 1997.9 1963.9 1925.2 1867.2 1783.6 1682.1 1566.2 1444.9 1294.1
1119.6 948.2 759.1 528.2 309 152.9 0
3976.1 3800.4 3655.7 3566.9 3560.9 3649.9 3807.6 3959.9 4016.5 3937.8
3755 3532.1 3314 3103.5 2900.7 2707.6 2525.1 2356.6 2212 2097.6
2012.3 1954.2 1916.6 1869.6 1803.4 1709.1 1602.3 1492.5 1380.2 1243.3
1081.7 917.6 733.6 530.3 320.1 153.3 0
3976.1 3823.5 3696.5 3618.3 3616.3 3693.5 3818.9 3924.5 3942.5 3841.5
3660.2 3456.1 3251 3043.1 2840.9 2647.9 2467.4 2302 2160.1 2046.8
1964.4 1910.2 1869.3 1814.1 1739.6 1634.8 1522.7 1418.9 1315.5 1192.4
1043.9 886.8 707.9 532.5 331.1 153.8 0
3976.1 3849.7 3742.8 3679.3 3677.3 3733.8 3813.4 3858 3826.8 3709.4
3541.5 3358.7 3170.2 2978.4 2791.8 2612.7 2441.9 2281.1 2142.4 2030.4
1938.6 1871.8 1814.7 1755.2 1688.1 1602 1510.2 1422.9 1329.2 1212.3
1063.3 906.3 724.4 544.1 344.1 156.2 0
3976.1 3876.1 3789.2 3740.3 3738.4 3774.4 3807.9 3791.4 3711.3 3577.5
3423 3261.3 3089.3 2913.8 2742.5 2577.3 2416.5 2260.4 2125 2014
1913 1833.2 1759.9 1696.3 1636.3 1569.2 1497.5 1426.9 1343 1232.5
1082.5 925.8 740.7 555.7 357 158.7 0
3976.1 3905.3 3844.5 3813.7 3815.9 3837.5 3838.1 3780.5 3659.5 3500.8
3334.5 3175.8 3021.3 2873.7 2731.4 2589.5 2444.1 2297 2160.6 2043.9
1939.4 1859.3 1801.3 1756.7 1714.8 1667 1601.7 1513.5 1404.6 1274.8
1115.2 951.9 762.7 566.4 368.5 163.3 0
3976.1 3934.6 3899.8 3887.3 3893.4 3901 3868.5 3769.3 3607.6 3424.1
3246 3090.4 2953.5 2833.6 2720.4 2601.7 2471.7 2333.6 2196.3 2073.8
1965.9 1885.5 1842.8 1817.1 1793 1765 1705.8 1600.2 1466.2 1317
1147.7 978 784.5 577 379.9 167.8 0
3976.1 3970.7 3963.1 3969.2 3981.4 3982.9 3934.1 3809.8 3618.3 3403.1
3189.5 3021.7 2899.7 2809.6 2730.3 2638 2527.4 2403.8 2264.2 2132.2
2033.8 1980.4 1985.7 1991.1 1974.3 1933.1 1833.9 1672.2 1489.9 1316.7
1153.5 981 785 570.6 371.5 157.2 0
3976.1 4003.2 4027.2 4056.6 4089.3 4096.3 4059.7 3957.4 3790.2 3598.9
3390.2 3204.3 3053 2933.2 2833.3 2728 2609 2479 2340.5 2230.6
2163.2 2129.2 2124.1 2113.1 2054.9 1943 1832.7 1675.6 1489.9 1301.8
1084.5 867.4 649.2 454.7 285.3 121.3 0
3976.1 4036.8 4095.1 4151.4 4201.6 4223.1 4206.4 4134 4009 3862.4
3698.7 3549 3423.9 3316 3210 3085.2 2936.3 2772 2597.4 2459.3
2367.6 2307.2 2263.4 2211.6 2132.2 1994.3 1857 1662.1 1427.2 1212.8
984.7 770.5 567.3 394.2 241.1 103.1 0
3976.1 4070.4 4163 4246.1 4313.6 4349.9 4353.2 4310.5 4227.8 4125.9
4007.3 3893.7 3794.8 3698.7 3586.7 3442.4 3263.5 3064.9 2854.3 2688
2572.1 2485.4 2402.7 2310 2209.6 2045.7 1881.2 1648.6 1364.3 1123.7
884.9 673.6 485.2 333.8 196.8 85.1 0
3976.1 4105.4 4235.6 4353.7 4444.3 4504 4530.7 4516.5 4477.4 4429.5
4382.2 4350.6 4335.8 4317.5 4283 4224 4142.7 4058.8 3980.8 3916.4
3846.2 3727.7 3531.2 3254.1 2894.3 2463.8 2076.4 1704.1 1348.6 1075.8
841.6 644 473 331.4 198 86.2 0
3976.1 4140.5 4308.4 4461.2 4574.9 4658.1 4708.1 4722.5 4727 4733.1
4757.2 4807.6 4876.5 4936.1 4979.7 5005.6 5022 5052.9 5107.4 5144.8
5120.4 4970.1 4659.6 4198.1 3579.1 2881.8 2271.5 1759.5 1332.7 1028
798.3 614.6 460.8 329.3 199.1 87.3 0
3976.1 4175.3 4380.5 4571.7 4720.8 4823.5 4887.5 4918.2 4942.2 4974.5
5033.1 5124.6 5243.2 5366.9 5507.9 5665.8 5866.3 6128.6 6473.7 6841.4
7182.5 7404.1 7355.3 7011.7 6372.2 5507.6 4625.4 3761.2 2961.4 2264
1643.2 1113.5 717.4 441.2 235.9 97.8 0
3976.1 4210.3 4452.9 4682.2 4866.8 4988.8 5067 5114 5157.3 5215.7
5308.8 5441.5 5609.8 5797.8 6036.1 6326 6710.5 7204.2 7840 8538
9244.7 9837.9 10050.8 9825.4 9165.4 8133.4 6979.5 5763 4590.2 3500
2488.2 1612.4 974.2 553.5 272.8 108.3 0
3976.1 4243.1 4525.3 4801.6 5018 5154.8 5240.1 5289.6 5339.9 5402.3
5491.4 5615.9 5778.1 5964.4 6195.9 6529.5 7007.1 7632.3 8417.5 9350.9
10470.2 11645.9 12688.3 13427.1 13611.7 12834.3 11734.4 10425.5 8997.3 7448.9
5674.1 3971.3 2558.7 1480.9 666.1 218.2 0
3976.1 4275.9 4597.8 4921.3 5169.2 5321 5413.3 5465.2 5522.4 5588.8
5674.2 5790.2 5946.5 6131.2 6355.4 6733.1 7303.7 8060.5 8995 10163.7
11695.5 13453.9 15326 17028.7 18057.8 17535.3 16489.4 15088 13404.3 11398
8859.9 6330.3 4143.1 2408.4 1059.6 328 0
